PMA-065-M0

Cable Tie Mounts - Through Panel Hole

The push barb arrow head mount is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

Specifications

Color

Black

Product Type

Cable Tie Mounts - Through Panel Hole

Mounting Method

Arrow Head Barb

Environment

Outdoor

Flammability Rating

UL94V-2

Temperature Range

-60°C - 85°C (-76°F - 185°F)

Material

Weather Resistant Nylon 6.6

Nominal Hole Diameter (In.)

0.250

Nominal Hole Diameter (mm)

6.4

Panel Thickness (In.)

0.08

Panel Thickness (mm )

2.0

Used With Cable Ties

M, I, S

Height (In.)

0.60

Height (mm)

15.2

Length (In.)

0.30

Width (In.)

0.65

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498310835

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1410

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7051

Resources

Specification Sheets

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Part Drawings

US English

Related Products