PP1S-S12-C

Cable Tie Mounts - Screw Applied

The pan-post standoff is natural color and requires a #12 (M5.5) screw. It measures 1.06"L x .72"W x 1.97"H (26.9 x 18.3 x 50.0 mm). It is used with miniature, intermediate, and standard cable ties. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

#12 (M5.5) Screw

Environment

Indoor

Flammability Rating

UL94V-2

Material

Nylon 6.6

CE Compliant

Yes

UL Recognized

E136577

Used With Cable Ties

M, I, S

Screw Size

#12 (M5.5)

Height (In.)

2.00

Length (In.)

1.06

Width (In.)

0.72

Color

Natural

Height (mm)

50.8

Length (mm)

26.9

Width (mm)

18.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498339883

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0884

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.8842

Resources

Part Drawings

GB0239EA

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products