PP1S-S12-X

Cable Tie Mounts - Screw Applied

The pan-post standoff is natural color and requires a #12 (M5.5) screw. It measures 1.06"L x .72"W x 1.97"H (26.9 x 18.3 x 50.0 mm). It is used with miniature, intermediate, and standard cable ties. It comes in packages of 10.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

#12 (M5.5) Screw

Environment

Indoor

Flammability Rating

UL94V-2

Material

Nylon 6.6

CE Compliant

Yes

UL Recognized

E136577

Used With Cable Ties

M, I, S

Screw Size

#12 (M5.5)

Height (In.)

2.00

Length (In.)

1.06

Width (In.)

0.72

Color

Natural

Height (mm)

50.8

Length (mm)

26.9

Width (mm)

18.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498339882

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0420

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.4196

Resources

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Related Products