Panduit PP2S-S10-C Pan-Post Standoffs support cable bundles above or away from the surface. For use in indoor environments and with size #10 (M5) screws. They are 1.06" x .72" x 1.97" (26.9 x 18.3 x 50.0 mm) in size and can be used with miniature, intermediate, and standard cable ties. Made of Nylon 6.6, are natural in color and come in packages of 100.
Application | Pan-Post ™ Standoff Supports Cable Bundles Above or Away from Surface |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 |
Overall Height (In.) | 4.6 |
Overall Height (mm) | 116.8 |
Overall Length (In.) | 4.6 |
Overall Length (mm) | 116.8 |
Overall Width (In.) | 0.72 |
Overall Width (mm) | 50.3 |
Standards Met | CE Compliant, UL Recognized: E136577, RoHS Compliant |
Sub Brand | Pan-Post™ |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358952 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2163 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 2.1626 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Pan - Post Customer Drawing GB0239EA | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Accessories Selection Guide WW-WASG02 06/2021 | English |