PPF2S-S25-V69

Flat Post Standoff

The flat pan-post standoff is natural color and requires two 1/4" (6.35 mm) (M6) screws. It measures 5.42" (137.7 mm) long, 1.50" (38.1 mm) high, and 0.19" (4.8mm) wide. It is used with miniature, intermediate, and standard cross section cable ties and is made of flame-retardant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 5.

Specifications

Product Type

Flat Post Standoff

Mounting Method

Two 1/4 (M6) Screws

Environment

Indoor

Flammability Rating

UL94V-0

Material

Nylon 6.6

CE Compliant

No

Used With Cable Ties

M, I, S

Screw Size

1/4 (M6)

Height (In.)

1.50

Length (In.)

5.42

Color

Natural

Height (mm)

4.8

Length (mm)

139.7

Width (mm)

38.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498382246

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0132

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2640

Resources

Part Drawings

Pan-Post Flat Standoff - Part Drawing

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Catalog Cut Sheets

US English

Related Products