PPF2SV-S25-V

Flat Post Standoff

The flat pan-post standoff is natural color and requires two 1/4" (6.35 mm) (M6) screws. It measures 5.60" (142.2 mm) long, 1.62" (41.3 mm) high, and 0.19" (4.8 mm) wide. It is used with Tak-ty® hook and loop cable ties and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 5.

Specifications

Product Type

Flat Post Standoff

Mounting Method

Two 1/4 (M6) Screws

Environment

Indoor

Flammability Rating

UL94V-2

Material

Nylon 6.6

Used With Cable Ties

M, I, S, LH, H, HLM, HLS

Screw Size

1/4 (M6)

Height (In.)

1.62

Length (In.)

5.60

Color

Natural

Height (mm)

4.8

Length (mm)

142.2

Width (mm)

41.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498382144

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0135

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2695

Resources

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Part Drawings

Pan-Post (Flat) Part Drawing

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products