PPF2SV-S25-V69

Flat Post Standoff

The flat pan-post standoff is natural color and requires two 1/4" (6.35 mm) (M6) screws. It measures 5.60" (142.2 mm) long, 1.62" (41.3 mm) high, and 0.19" (4.8 mm) wide. It is used with Tak-ty® hook and loop cable ties and is made of flame-retardant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 5.

Specifications

Product Type

Flat Post Standoff

Mounting Method

Two 1/4 (M6) Screws

Environment

Indoor

Flammability Rating

UL94V-0

Material

Nylon 6.6

Used With Cable Ties

M, I, S, LH, H, HLM, HLS

Screw Size

1/4 (M6)

Height (In.)

1.62

Length (In.)

5.60

Color

Natural

Height (mm)

4.8

Length (mm)

142.2

Width (mm)

41.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498382245

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0135

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2695

Resources

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Part Drawings

Pan-Post (Flat) Part Drawing

US English

Catalog Cut Sheets

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products