PRA2S-A-C

Cable Tie Mounts - Adhesive Backed

The releasable cable tie is white and has a 1.0 x 0.9" (25 x 23 mm) adhesive mounting base. It is 7.3" (185.4 mm) long and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Adhesive Backed

Material

Nylon 6.6

Color

White

Height (In.)

0.30

Height (mm)

7.6

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

0.90

Width (mm)

22.9

UL Recognized

E56854

CE Compliant

Yes

Cable Tie Length (In.)

7.3

Cable Tie Length (mm)

185

Cable Tie Width (In.)

0.19

Cable Tie Width (mm)

4.8

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

1.85

Max. Bundle Diameter (mm)

47.0

Min. Loop Tensile Strength (Lbs.)

50

Mounting Method

Rubber Adhesive Tape

Screw Size

#6 (M3)

Static Load (Lbs.)

0.45

Static Load (g)

204

Temperature Range

-76°F - 185°F (-60°C - 85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498339164

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1168

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.1685

Resources

Part Drawings

Combination Adhesive Mount/Cable Tie- PRA2S-A

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products