The fir tree push mount is black and requires a panel hole diameter of 0.18 to 0.19" (4.6 to 4.9 mm). It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.
Application | They Are a Reliable and Cost Effective Solution for Securing Wire Harnesses in The Automotive, Marine, White Goods, Heavy Equipment and Mass Transit-Rail Markets |
Product Type | Cable Tie Mount |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.12 |
Maximum Compatible Panel Thickness (mm) | 3 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222.41 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Fir Tree Mount |
Overall Height (In.) | 0.54 |
Overall Height (mm) | 13.8 |
Overall Length (In.) | 0.65 |
Overall Length (mm) | 16.5 |
Overall Width (In.) | 0.65 |
Overall Width (mm) | 16.5 |
Resistance Properties | Weather-Resistant |
Standards Met | Chemical Resistance at 21 ° C (70 ° F): Excellent Resistance to Common Transportation Fluids Including: Ethylene Glycol, Gasoline, Jet Fuel, Hydraulic Fluid, Transmission Fluids and 10% Sodium Chloride Solution, Environmental Compliance: Meets 2000/53/Ec |
Sub Brand | Pan-Ty® |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498339813 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1329 |
Specification Sheets | Specification Sheet - WWWASP04 Push Mounts for web 101708 | English | |
Part Drawings | Part Drawing - DXF - PANDUIT_CUST_PUM_049 | English | |
Part Drawings | PUM-049 PUSH UMBRELLA MOUNT 049 | English |