Panduit PUM-071-3S-D30 Fir Tree Push Mounts provide increased retention and lower insertion force. Ideal for solution for securing wire harnesses in automotive, marine, white goods, heavy equipment and mass transit-rail markets. This assembly has a maximum bundle diameter of 3.0” (76mm) and a panel hole diameter range of 0.25”-0.28" (6.3mm-7.1mm). Made of Heat Stabilized Nylon 6.6 which satisfies the needs of high temperature applications. They are black in color and come in packages of 500.
Application | They Are a Reliable and Cost Effective Solution for Securing Wire Harnesses in The Automotive, Marine, White Goods, Heavy Equipment and Mass Transit-Rail Markets |
Product Type | Fir Tree Mount with Cable Tie |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Compatible Panel Thickness (In.) | 0.28 |
Maximum Compatible Panel Thickness (mm) | 7 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Fir Tree Mount |
Overall Height (In.) | 0.67 |
Overall Height (mm) | 16.9 |
Overall Length (In.) | 11.5 |
Overall Length (mm) | 292 |
Overall Width (In.) | 0.65 |
Overall Width (mm) | 50.3 |
Resistance Properties | Heat-Resistant |
UPC | 07498390796 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1583 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.5833 |
Videos | Premium Cable Ties | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - PUM_071_3S_D30pushmount | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |