The fir tree push mount assembly is black and requires a panel hole diameter of 0.25 to 0.28" (6.3 to 7.1 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 500 and has a maximum bundle diameter of 4.0" (101.6 mm).
Application | They Are a Reliable and Cost Effective Solution for Securing Wire Harnesses in The Automotive, Marine, White Goods, Heavy Equipment and Mass Transit-Rail Markets |
Product Type | Cable Tie with Mount |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Compatible Panel Thickness (In.) | 0.28 |
Maximum Compatible Panel Thickness (mm) | 7.1 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222.41 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Fir Tree Mount |
Overall Height (In.) | 0.66 |
Overall Height (mm) | 16.9 |
Overall Length (mm) | 368 |
Overall Width (In.) | 14.48 |
Overall Width (mm) | 368 |
Resistance Properties | Heat-Resistant |
Standards Met | Chemical Resistance at 21 ° C (70 ° F): Excellent Resistance to Common Transportation Fluids Including: Ethylene Glycol, Gasoline, Jet Fuel, Hydraulic Fluid, Transmission Fluids and 10% Sodium Chloride Solution, Environmental Compliance: Meets 2000/53/Ec |
UPC | 07498390797 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.4164 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 4.1637 |
Product Bulletins | Fir Tree Push Mounts and Assemblies: WACB33--SA | English | |
Specification Sheets | Push Mounts and Assemblies Specification Sheet WASP04--SA-ENG | English | |
Videos | Premium Cable Ties | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Fir Tree Push Mount Assembly Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |