PUM-071-C2S-D30

Cable Tie Mounts - Through Panel Hole

The fir tree push mount assembly is black and requires a panel hole diameter of 0.25 to 0.28" (6.3 to 7.1 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 500 and has a maximum bundle diameter of 2.0" (50.8 mm).

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Mounting Method

Fir Tree Hole Mount

Temperature Range

-76°F - 239°F (-60°C - 115°C)

Material

Heat Stabilized Nylon 6.6

CE Compliant

No

Panel Hole Diameter Range (In.)

0.25 - 0.28

Panel Hole Diameter Range (mm)

6.3 - 7.1

Panel Thickness Range (In.)

0.03 - 0.28

Panel Thickness Range (mm)

0.8 - 7.0

Max. Bundle Diameter (In.)

2.00

Max. Bundle Diameter (mm)

51.0

Head Diameter (In.)

0.67

Overall Height (In.)

0.67

Overall Height (mm)

16.9

Height (mm)

16.9

Length (mm)

188.0

Color

Black

Environment

Indoor

Panel to Top of Mount (In.)

0.26

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498399595

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1583

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.5833

Resources

Part Drawings

Push Mount Assembly - PUM-071-2S

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products