The fir tree push mount is black and requires a panel hole diameter of 0.25 to 0.28" (6.3 to 7.1 mm). It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.
Application | They Are a Reliable and Cost Effective Solution for Securing Wire Harnesses in The Automotive, Marine, White Goods, Heavy Equipment and Mass Transit-Rail Markets |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.275 |
Maximum Compatible Panel Thickness (mm) | 7 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Fir Tree Mount |
Overall Height (In.) | 0.66 |
Overall Height (mm) | 16.9 |
Overall Length (In.) | 0.65 |
Overall Length (mm) | 16.5 |
Overall Width (In.) | 0.65 |
Overall Width (mm) | 16.5 |
Resistance Properties | UV-Resistant |
Standards Met | RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498339819 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1410 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.7051 |
Specification Sheets | Specification Sheet - WWWASP04 Push Mounts for web 101708 | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - GB0239MJ A RV 10B PUM-071-_30 | English | |
Part Drawings | 3D Customer Drawing | English |