PUM071-R1S-C30

Cable Tie Mounts - Through Panel Hole

The fir tree push mount assembly with PRT cable tie is black and requires a panel hole diameter of 0.25 to 0.28" (6.3 to 7.1 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Mounting Method

Fir Tree Hole Mount

Temperature Range

-76°F - 239°F (-60°C - 115°C)

Material

Heat Stabilized Nylon 6.6

CE Compliant

NA

Panel Hole Diameter Range (In.)

0.25 - 0.28

Panel Hole Diameter Range (mm)

6.3 - 7.1

Panel Thickness Range (In.)

0.03 - 0.28

Panel Thickness Range (mm)

0.8 - 7.0

Max. Bundle Diameter (In.)

1.00

Max. Bundle Diameter (mm)

25.0

Head Diameter (In.)

0.65

Overall Height (In.)

0.67

Overall Height (mm)

16.9

Color

Black

Environment

Indoor

Height (mm)

16.9

Length (mm)

122.0

Panel to Top of Mount (In.)

0.26

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498312112

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1438

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.7192

Resources

Part Drawings

Push Mount Assembly - PUM071-R_S-_30

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products