PUM-925-C30

Cable Tie Mounts - Through Panel Hole

The fir tree push mount is black and requires a panel hole diameter of 0.34 to 0.36" (8.8 to 9.3 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Mounting Method

Fir Tree Hole Mount

Temperature Range

-76°F - 239°F (-60°C - 115°C)

Material

Heat Stabilized Nylon 6.6

Panel Hole Diameter Range (In.)

0.34 - 0.36

Panel Hole Diameter Range (mm)

8.8 - 9.3

Panel Thickness Range (In.)

0.04 - 0.62

Panel Thickness Range (mm)

1.0 - 16.0

Overall Height (In.)

1.05

Overall Height (mm)

26.7

Used With Cable Ties

M, I, S, LH

Color

Black

Environment

Indoor

Height (mm)

26.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498306419

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0420

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4196

Resources

Specification Sheets

Push Mounts and Assemblies: WW-WASP04

US English

Part Drawings

Push Mount with Umbrella- PUM-925

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Part Drawings

Fir Tree Push Mount PUM-925: STP File

US English

Related Products