PUM-925-M30

Cable Tie Mounts - Through Panel Hole

The fir tree push mount is black and requires a panel hole diameter of 0.34 to 0.36" (8.8 to 9.3mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Mounting Method

Fir Tree Hole Mount

Temperature Range

-76°F - 239°F (-60°C - 115°C)

Material

Heat Stabilized Nylon 6.6

CE Compliant

No

Panel Hole Diameter Range (In.)

0.34 - 0.36

Panel Hole Diameter Range (mm)

8.8 - 9.3

Panel Thickness Range (In.)

0.04 - 0.62

Panel Thickness Range (mm)

1.0 - 16.0

Overall Height (In.)

1.05

Overall Height (mm)

26.7

Height (mm)

26.7

Used With Cable Ties

M, I, S, LH

Color

Black

Environment

Indoor

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498390792

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2652

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.3262

Resources

Catalog Cut Sheets

PUM-049-M30 Product Page

US English

Specification Sheets

Push Mounts and Assemblies: WW-WASP04

US English

Part Drawings

Push Mount with Umbrella- PUM-925

US English

Product Bulletins

Fir Tree Push Mounts and Assemblies: WACB33--SA

US English

Line Cards

Heavy Duty Cable Management Solutions: CMLC01--SA

US English

Part Drawings

Fir Tree Push Mount PUM-925: STP File

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products