PUME925-4E-C350

Cable Tie Mounts

Heavy Duty Fir Tree Push Mount with 15" Wide Strap Cable Tie Assembly, hole size 0.354", Heat Stabilized, Impact Modified, Weather Resistant Nylon 6.6.

Specifications

Color

Black

Head Diameter (In.)

1.80

Head Diameter (mm)

30.0

Height (mm)

28.0

Material

Heat Stabilized Nylon 6.6

Max. Bundle Diameter (In.)

4.13

Max. Bundle Diameter (mm)

105.0

Mounting Method

Fir Tree Hole Mount

Overall Height (In.)

1.10

Overall Height (mm)

28.0

Panel Hole Diameter Range (In.)

0.34 - 0.36

Panel Hole Diameter Range (mm)

8.8 - 9.3

Panel Thickness Range (In.)

0.04 - 0.62

Panel Thickness Range (mm)

1.0 - 16.0

Panel to Top of Mount (In.)

0.27

Panel to Top of Mount (mm)

7.0

Surface Treatment

Other

Type

Through Hole

Type of fastening

Plug-in mounting

Used With Cable Ties

M, I, S, LH, H, EH

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

61305626209

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.2222

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.2221

Resources

Part Drawings

Heavy Duty Umbrella Fir Tree Push Mount / Cable Tie Assembly: 00076SBE_DI

US English

Line Cards

Heavy Duty Cable Management Solutions: CMLC01--SA

US English

Product Bulletins

Fir Tree Push Mounts and Assemblies: WACB33--SA

US English

Related Products