obsolete

PWMHH12-C300

Cable Tie Mounts - Through Panel Hole

The winged push barb cable tie mount requires a 0.51" (13.0 mm) hole and is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Mounting Method

Push Barb

Environment

Outdoor/High Temp

Material

Weather Resistant Nylon 6.6 Heat Stabilized

CE Compliant

No

Max. Panel Thickness (In.)

0.35

Max. Panel Thickness (mm)

9.0

Panel Hole Diameter (In.)

0.51

Panel Hole Diameter (mm)

13.0

Used With Cable Ties

S, H

Height (In.)

1.23

Height (mm)

31.3

Length (In.)

1.28

Length (mm)

32.5

Color

Black

Width (In.)

0.98

Width (mm)

25.0

Temperature Range

-60°C - 100°C

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498345317

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7051

Resources

Part Drawings

Winged Push Mount GB1932BM-R3

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products