The winged push barb cable tie mount requires a 0.51" (13.0 mm) hole and is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.
Application | Winged Push Barb Cable Tie Mount |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.35 |
Maximum Compatible Panel Thickness (mm) | 9 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 778 |
Minimum Loop Tensile Strength (lb) | 175 |
Mount Method | Push Barb |
Overall Height (In.) | 1.25 |
Overall Height (mm) | 31.8 |
Overall Length (In.) | 1.28 |
Overall Length (mm) | 32.5 |
Overall Width (In.) | 0.35 |
Overall Width (mm) | 25 |
Resistance Properties | Heat-Resistant, UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
For Use With | Standard, Light Heavy, Heavy Cross-Section Ties |
UPC | 07498336467 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2363 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - PWMHH12_R3 | English |