Panduit PWMS-H25-M winged push barb cable ties are designed for mounting a cable into a pre-drilled hole sized .229" to .255" (5.8mm - 6.5mm) and for maximum panel thickness of .105" (2.7mm). Made of Nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. For use with miniature, intermediate, and standard cross-section cable ties. They are natural in color and come in packages of 1000.
Application | Push Barb Cable Tie Mounts Wing Provides Added Stability and Can be Used where Only One Side of the Panel is Accessible |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.11 |
Maximum Compatible Panel Thickness (mm) | 2.8 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Push Barb |
Overall Height (In.) | 0.62 |
Overall Height (mm) | 15.7 |
Overall Length (In.) | 0.71 |
Overall Length (mm) | 18 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 9.3 |
Standards Met | CE Compliant,UL Recognized: E136577, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358375 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1410 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.7051 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | PWMS-H25 Push Wing Mount Part Drawing GB0239EW | English | |
3D CAD Models | Cable Tie Mount 3D STP File Drawing | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Accessories Selection Guide WW-WASG02 06/2021 | English |