Panduit PWMS-H25-M0 Fir Winged Push Barb Mounts have a winged base that applies pressure on the panel wall to provide a more secure mount in high vibration application. Mounts are inserted int a 0.25” (6.5mm) pre-drilled hole. For use in indoor environments with miniature, intermediate and standard cable ties. Made of Weather Resistant Nylon 6.6, are black in color and come in packages of 1000.
Application | Push Barb Cable Tie Mounts Wing Provides Added Stability and Can be Used where Only One Side of the Panel is Accessible |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.11 |
Maximum Compatible Panel Thickness (mm) | 2.8 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Push Barb |
Overall Height (In.) | 0.62 |
Overall Height (mm) | 15.7 |
Overall Length (In.) | 0.71 |
Overall Length (mm) | 18 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 9.3 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | CE Compliant,UL Recognized: E136577, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498324800 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1497 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.7483 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | PWMS-H25 Push Wing Mount Part Drawing GB0239EW | English | |
3D CAD Models | Cable Tie Mount 3D STP File Drawing | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Accessories Selection Guide WW-WASG02 06/2021 | English |