PWMS-H25-M120

Cable Tie Mounts - Through Panel Hole

The winged push barb cable tie mount requires a 0.250" (6.5 mm) hole and is black. It is made of weather-resistant nylon 12, which remains strong when exposed to zinc chloride, lasts 12 to 15 years in high UV exposure, and maintains product integrity during extreme temperature cycling. It comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Mounting Method

Push Barb

Environment

Outdoor

Flammability Rating

UL 94-HB

Temperature Range

-60°C - 85°C

Material

Weather Resistant Nylon 12

CE Compliant

Yes

CE Marking

Yes

Max. Panel Thickness (In.)

0.11

Max. Panel Thickness (mm)

2.7

Panel Hole Diameter (In.)

0.250

Panel Hole Diameter (mm)

6.5

Used With Cable Ties

M, I, S

Height (In.)

0.61

Height (mm)

15.5

Length (In.)

0.75

Length (mm)

19.1

Color

Black

Width (In.)

0.37

Width (mm)

9.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498333574

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1429

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7144

Resources

Part Drawings

Winged Push Mount- PWMS-H25

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Part Drawings

Winged Push Barb Cable Tie Mount

US English

Related Products