The right angle cable tie mount in natural color is applied with a #10 (M5) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 500.
Application | Right Angle Mounts Holds Cable Bundles Away from the Sharp Edges of Bulkheads or Cabinet Holes. Can Also be used to Mount Cable Bundles Adjacent to Any Surface |
Product Type | Cable Tie Mount |
Color | Natural |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 |
Overall Height (In.) | 1 |
Overall Height (mm) | 25.4 |
Overall Length (In.) | 0.75 |
Overall Length (mm) | 19 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Standards Met | cULus 62275 Type 2,21 (E136577); CE Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light Heavy cross-section ties |
UPC | 07498358417 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2211 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.2112 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | RAMH-_ & RAMS-_ Right Angle Mount - GB0239DG | English |