RAMH-S6-D

Cable Tie Mounts - Screw Applied

The right angle cable tie mount in natural color is applied with a #6 (M3) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 500.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

#6 (M3) Screw

Environment

Indoor

Flammability Rating

UL94V-2

Material

Nylon 6.6

CE Compliant

Yes

Military Specification

MS3341-1-9

Hole Spacing (in)

0.50

Hole Spacing (mm)

12.7

Height (mm)

25.4

Length (mm)

25.4

Screw Size

#6 (M3)

Width (mm)

19.1

Height (In.)

1.00

Length (In.)

1.00

Width (In.)

0.75

Used With Cable Ties

M, I, S, HS, LH, H

Color

Natural

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498358415

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2180

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.1802

Resources

Part Drawings

Right Angle Mounts- RAMH/RAMS (R4)

US English

Catalog Cut Sheets

RAMS-S3-M Product Page

US English

Related Products