The SGABM20-AT-C0 super grip acrylic-based adhesive backed cable tie mounts are made of weather resistant Nylon 6.6 and are for use with miniature and intermediate Super-Grip cross-section cable ties. Designed for outdoor use, especially in high-temperature environments. They measure 0.75" x 0.75" (19.1mm x 19.1mm), supplied in strips of 2, are black in color and come in packages of 100.
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 82 |
Maximum Operating Temperature (°F) | 180 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Backed |
Overall Length (In.) | 0.75 |
Overall Length (mm) | 19.1 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19.1 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Static Load Capacity (kg) | 0.127 |
Static Load Capacity (lb) | 0.28 |
Sub Brand | Super-Grip® |
UPC | 07498371357 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1850 |
Product Bulletins | Panduit Super-Grip™ Cable Ties and Mounts Product Bulletin CTCB77—SA-ENG | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - GB3150FB A RV 00B | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |