The Panduit SGABM20-AV-C300 super grip acrylic-based adhesive backed cable tie mount is applied with very high-bond adhesive. They are made of heat stabilized and weather resistant Nylon 6.6 and are for use with miniature and intermediate cross-section cable ties. Designed for outdoor use, especially in harsh and high-temperature environments. They measure 0.75" x 0.75" (19.1mm x 19.1mm), supplied in strips of 2, are black in color and come in packages of 100.
Application | For Securing Wires and Cables in Demanding Applications, Such as Harsh Environments. These Mounts Can Be Utilized in the Alternative Energy, Mass-Transit Rail, Control Panel, Marine, Heavy Equipment, White Goods, and Automotive Industries. |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Operating Temperature (°C) | 93 |
Maximum Operating Temperature (°F) | 200 |
Minimum Operating Temperature (°C) | -35 |
Minimum Operating Temperature (°F) | -31 |
Mount Method | Adhesive Tape |
Overall Height (In.) | 0.2 |
Overall Height (mm) | 5.1 |
Overall Length (In.) | 0.75 |
Overall Length (mm) | 19 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 50.3 |
Resistance Properties | Heat-Resistant, UV-Resistant, Weather-Resistant |
Standards Met | CE Compliant,RoHS Compliant |
Static Load Capacity (kg) | 0.254 |
Static Load Capacity (lb) | 0.56 |
Sub Brand | Super-Grip® |
For Use With | Super-Grip Miniature, Intermediate Cross-Section Ties |
UPC | 07498319570 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0266 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1329 |
Specification Sheets | High Bond Adhesive Backed Mounts Specification Sheet | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - GB3150FB A RV 00B | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |