SGABM25-A-C

Cable Tie Mounts - Adhesive Backed

The adhesive mount in white is mounted with rubber adhesive tape and measures 1" x 1" (25.4 mm x 25.4 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

Specifications

Compatible Cable Tie

SGM, SGI, SGS

Mount Method

Rubber Adhesive Tape

Material

Nylon 6.6

Overall Length (In.)

1

Overall Length (mm)

50.8

Overall Width (In.)

1

Overall Width (mm)

25.4

Environment

Indoor

Color

White

CE Compliant

Yes

CE Marking

Yes

Used with Cable Tie

SGM, SGI, SGS

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498352680

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0334

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3338

Resources

Product Bulletins

Super-Grip Cable Ties and Cable Tie Mounts

US English

Part Drawings

Four Way Mount SGABM25-A, -AT, -AV GB0239LS-R4

US English

Catalog Cut Sheets

SUPER-GRIP Adhesive Backed Cable Tie Mounts SGABM20

US English

Related Products