Product Type |
Cable Tie Mounts - Adhesive Backed |
Material |
Weather Resistant Nylon 6.6 |
Color |
Black |
Height (In.) |
0.20 |
Length (In.) |
1.00 |
Width (In.) |
1.00 |
Height (mm) |
5.1 |
Length (mm) |
25.4 |
Width (mm) |
25.4 |
Environment |
Outdoor/High Temp |
Mounting Method |
Acrylic Adhesive Tape |
Used With Cable Ties |
SGM, SGI, SGS |
Used with Cable Tie |
SGM, SGI, SGS |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
100 |
UPC |
07498352856 |
Std. Pkg. Qty. |
100 |
Std. Pkg. Volume (cf) |
0.0334 |
Std. Ctn. Qty. |
1000 |
Std. Ctn. Volume (cf) |
0.3338 |
Product Bulletins |
Super-Grip Cable Ties and Cable Tie Mounts |
US English |
|
Part Drawings |
Four Way Mount SGABM25-A, -AT, -AV GB0239LS-R4 |
US English |
|
Catalog Cut Sheets |
SUPER-GRIP Adhesive Backed Cable Tie Mounts SGABM20 |
US English |