The adhesive mount in black is mounted with acrylic adhesive tape and measures 1.12" x 1.12" (28.5 mm x 28.5 mm). It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for outdoor and high-temperature environments and comes in packages of 100.
Application | Low Profile Super-Grip ™ Adhesive Backed Cable Tie Mounts, Used Where Space is Limited, to Keep Bundle Close to Mounting Surface and with Super-Grip ™ Cable Ties |
Note | High Temperature |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Maximum Operating Temperature (°C) | 82 |
Maximum Operating Temperature (°F) | 180 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Backed |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.5 |
Overall Length (In.) | 1.12 |
Overall Length (mm) | 28.6 |
Overall Width (In.) | 1.12 |
Overall Width (mm) | 28.6 |
Resistance Properties | UV-Resistant |
Standards Met | CE Compliant,RoHS Compliant |
Static Load Capacity (kg) | 0.287 |
Static Load Capacity (lb) | 0.63 |
Sub Brand | Super-Grip® |
For Use With | Super-Grip Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498371388 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.2640 |
Product Bulletins | Panduit Super-Grip™ Cable Ties and Mounts Product Bulletin CTCB77—SA-ENG | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - GB3150FD A RV 00B | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English |