The adhesive mount in white is mounted with rubber adhesive tape and measures 1.5" x 1.5" (38.1 mm x 38.1 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 50.
Application | Low Profile Super-Grip ™ Adhesive Backed Cable Tie Mounts, Used Where Space is Limited, to Keep Bundle Close to Mounting Surface and with Super-Grip ™ Cable Ties |
Product Type | Cable Tie Mount |
Color | White |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Backed |
Overall Height (In.) | 0.34 |
Overall Height (mm) | 8.75 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Standards Met | CE Compliant,RoHS Compliant |
Static Load Capacity (kg) | 0.5 |
Static Load Capacity (lb) | 1.12 |
Sub Brand | Super-Grip® |
For Use With | Super-Grip Miniature, Intermediate, Standard, Light-Heavy Cross-Section Ties |
UPC | 07498371398 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0420 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.4196 |
Product Bulletins | Panduit Super-Grip™ Cable Ties and Mounts Product Bulletin CTCB77—SA-ENG | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - SGABM40_01 | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English |