The masonry push barb cable tie mount in black requires a 0.38" (9.7 mm) hole. It is made of impact-modified weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for outdoor environments and comes in packages of 50.
Application | Super-Grip™ Cable Ties and Mounts are Designed to Withstand Rough Installation Practices that Occur in MRO and Construction Project |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Mount Method | Fir Tree Mount |
Overall Height (In.) | 1.49 |
Overall Height (mm) | 37.8 |
Overall Length (In.) | 0.53 |
Overall Length (mm) | 13.5 |
Overall Width (In.) | 0.55 |
Overall Width (mm) | 50.3 |
Resistance Properties | Weather-Resistant |
Standards Met | CE Compliant,RoHS Compliant |
Sub Brand | Super-Grip® |
For Use With | Super-Grip Miniature, Intermediate, Standard, Light Heavy, Heavy Cross-Section Ties |
UPC | 07498371406 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0340 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.3401 |
Product Bulletins | Panduit Super-Grip™ Cable Ties and Mounts Product Bulletin CTCB77—SA-ENG | English | |
Part Drawings | Masonry Push Mount Part Drawing GB02391G | English |