SGMPMS25-C0

Cable Tie Mounts - Through Panel Hole

The masonry push barb cable tie mount in black requires a 0.25" (6.4 mm) hole. It is made of impact-modified weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for outdoor environments and comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Material

Nylon 6.6

Color

Black

Height (In.)

1.24

Height (mm)

31.5

Width (In.)

0.40

Width (mm)

10.2

CE Compliant

NA

Environment

Outdoor

Grip Length (In.)

0.97

Grip Length (mm)

24.6

Length (mm)

24.6

Mounting Method

Fir Tree Hole Mount

Used With Cable Ties

SGM, SGI, SGS

Used with Cable Tie

SGM, SGI, SGS

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498371404

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0340

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1700

Resources

Part Drawings

Masonry Push Mounts- Mpms25

US English

Product Bulletins

Super-Grip Cable Ties and Cable Tie Mounts

US English

Catalog Cut Sheets

MPMS19-C0 Product Page

US English

Related Products