The Panduit SGTA1S8-C Super Grip Cable Tie Anchor Mounts have 4-way cable tie entry, are low profile and versatile screw-installed mounts that are ideal for areas where space is limited. Designed for use in indoor environments and with miniature, intermediate and standard cross-section cable ties. They are 0.8” (20.3 mm) long and require a #8 (M4) screw for application. Made of Nylon 6.6, are natural in color and come in packages of 100.
Application | Super-Grip™ Cable Ties and Mounts are Designed to Withstand Rough Installation Practices that Occur in MRO and Construction Project |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #8 |
Overall Height (In.) | 0.22 |
Overall Height (mm) | 6.4 |
Overall Length (In.) | 0.8 |
Overall Length (mm) | 20.3 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 50.3 |
Standards Met | CE Compliant,RoHS Compliant |
Sub Brand | Super-Grip® |
For Use With | Super-Grip Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498352874 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0287 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1434 |
Product Bulletins | Panduit Super-Grip™ Cable Ties and Mounts Product Bulletin CTCB77—SA-ENG | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - GB2987CE_STGA1_02 | English | |
Part Drawings | Tie Anchor (Super Grip Ties): GB2987CE | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |