SGTM1S6-C

Cable Tie Mounts - Screw Applied

The cable tie mount is natural color and is applied with a #6 (M3) screw. It is 0.51" (13.0 mm) long and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with Super-Grip® miniature adhesive backed cable tie mounts. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Material

Nylon 6.6

Color

Natural

Length (In.)

0.51

Overall Width (In.)

0.38

Length (mm)

13.0

Overall Width (mm)

9.7

CE Compliant

Yes

CE Marking

Yes

Compatible Cable Tie

SGM

Continuous Use Temperature Range

-76°F - 185°F (-60°C - 85°C)

Counterbore Diameter In.

0.28

Counterbore Diameter mm

7.0

Environment

Indoor

Flammability Rating

UL94V-2

Mount Method

#6 (M3) Screw

Screw Size

#6 (M3)

Used with Cable Tie

SGM

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498371417

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0283

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1414

Resources

Product Bulletins

Super-Grip Cable Ties and Cable Tie Mounts

US English

Part Drawings

Super Grip Tie Mount - SGTM1

US English

Catalog Cut Sheets

Cable Tie Mounts Screw Applied (TM1S4-C)

US English

Related Products