The cable tie mount is black and is applied with a #8 (M4) screw. It is 0.66" (16.7 mm) long and made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with cable ties Super-Grip® miniature, Super-Grip® intermediate, and Super-Grip® standard adhesive backed cable tie mounts. It comes in packages of 100.
Application | Super-Grip™ Cable Ties and Mounts are Designed to Withstand Rough Installation Practices that Occur in MRO and Construction Project |
Note | For use with Super-Grip cable ties |
Product Type | Cable Tie Mount |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 334 |
Minimum Loop Tensile Strength (lb) | 75 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #8 |
Overall Height (In.) | 0.34 |
Overall Height (mm) | 8.6 |
Overall Length (In.) | 0.66 |
Overall Length (mm) | 16.7 |
Overall Width (In.) | 0.48 |
Overall Width (mm) | 12.2 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | cULus 62275 Type 2,21 (E136577), CE Compliant, RoHS Compliant |
Sub Brand | Super-Grip® |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498371416 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0491 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.2455 |
Product Bulletins | Panduit Super-Grip™ Cable Ties and Mounts Product Bulletin CTCB77—SA-ENG | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - GB2987BE_SGTM2_02 | English | |
Part Drawings | SUPER-GRIP Tie Mount SGTM2S8 STP File | English |