The snap-in cable tie mount in gray is applied with rubber adhesive tape. It is made of ABS for indoor environments. It comes in packages of 100.
Application | Snap-In Cable Tie Mounts – Mechanically Applied, Used with Panduit Standard Cross Section Cable Ties Including Plt1S, Plt1.5S, Plt2S, Prt1.5S And Prt2S. Used to Quickly Route Wire and Cable Where Mounting Holes Cannot be Drilled |
Product Type | Cable Tie Mount |
Color | Gray |
Flammability Rating | UL94-HB |
Environment | Indoor |
Material | ABS |
Maximum Operating Temperature (°C) | 70 |
Maximum Operating Temperature (°F) | 158 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Adhesive Tape |
Overall Height (In.) | 0.352 |
Overall Height (mm) | 8.9 |
Overall Length (In.) | 2 |
Overall Length (mm) | 50.8 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Standards Met | cULus 62275 Type 1,11 (E136577), CE Compliant, RoHS Compliant |
Static Load Capacity (kg) | 0.454 |
Static Load Capacity (lb) | 1 |
For Use With | Standard Cross-Section Ties |
UPC | 07498358008 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0839 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.4196 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Snap-In Mount GB0239LA-R0 | English | |
Installation Documents | Snap-In Cable Tie Mounts | English |