SMS-A-C15

Cable Tie Mounts - Adhesive Backed

The snap-in cable tie mount in ivory is applied with rubber adhesive tape. It is made of ABS for indoor environments. It comes in packages of 100.

Specifications

Compatible Cable Tie

S

Mount Method

Rubber Adhesive Tape

Material

ABS

Overall Length (In.)

2

Overall Length (mm)

50.8

Overall Width (In.)

1

Overall Width (mm)

25.4

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Minimum Loop Tensile Strength (N)

NA

Minimum Loop Tensile Strength (lb)

NA

Static Load Capacity (Kg)

NA

Static Load Capacity (lb)

1

Environment

Indoor

Color

Ivory

CE Compliant

Yes

CE Marking

Yes

UL Recognized

E136577

Max. Static Load (g)

454.0

Screw Size

#6 (M3)

Length (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498358007

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0839

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.4196

Resources

Catalog Cut Sheets

PLA2S-A-Q Product Page

US English

Part Drawings

Snap-In Mount GB0239LA-R0

US English

Installation Documents

SMS Installation Instructions

US English

Related Products