SMS-A-D

Cable Tie Mounts - Adhesive Backed

The snap-in cable tie mount in white is applied with rubber adhesive tape. It is made of ABS for indoor environments. It comes in packages of 500.

Specifications

Compatible Cable Tie

S

Mount Method

Rubber Adhesive Tape

Material

ABS

Overall Length (In.)

2

Overall Length (mm)

50.8

Overall Width (In.)

1

Overall Width (mm)

25.4

Static Load Capacity (lb)

1

Environment

Indoor

Color

White

CE Compliant

Yes

CE Marking

Yes

UL Recognized

E136577

Max. Static Load (g)

454.0

Screw Size

#6 (M3)

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498357998

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2213

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.2133

Resources

Installation Documents

SMS Installation Instructions

US English

Part Drawings

Snap-In Mount GB0239LA-R0

US English

Related Products