SMS-A-D14

Cable Tie Mounts - Adhesive Backed

The snap-in cable tie mount in gray is applied with rubber adhesive tape. It is made of ABS for indoor environments. It comes in packages of 500.

Specifications

Product Type

Cable Tie Mounts - Adhesive Backed

Mounting Method

Rubber Adhesive Tape

Environment

Indoor

Material

ABS

Used With Cable Ties

S

CE Compliant

Yes

UL Recognized

E136577

Max. Static Load (Lbs.)

1.00

Max. Static Load (g)

454.0

Screw Size

#6 (M3)

Height (In.)

0.35

Length (In.)

2.00

Width (In.)

1.00

Color

Gray

Height (mm)

8.9

Length (mm)

50.8

Width (mm)

25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498358957

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.3967

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

3.9670

Resources

Part Drawings

Snap-In Mount GB0239LA-R0

US English

Installation Documents

SMS Installation Instructions

US English

Related Products