Panduit SMS-A-D15 Snap-In Cable Mounts eliminate protruding tie heads and facilitate one hand tie threading. The integral retaining notch allows cable tie heads to be held in place below bundle. Applied with rubber adhesive tape and are designed for use in indoor environments where mounting holes cannot be drilled. They are 0.31” x 2.06” (7.9 x 52.3mm) in size and can be used with standard cross section cable ties. Made of ABS, are white ivory in color and come in packages of 500.
Application | Snap-In Cable Tie Mounts – Mechanically Applied, Used with Panduit Standard Cross Section Cable Ties Including Plt1S, Plt1.5S, Plt2S, Prt1.5S And Prt2S. Used to Quickly Route Wire and Cable Where Mounting Holes Cannot be Drilled |
Product Type | Cable Tie Mount |
Color | Ivory |
Environment | Indoor |
Material | ABS |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Mounting Hole Thread Size | #6 |
Overall Height (In.) | 0.31 |
Overall Height (mm) | 7.9 |
Overall Length (In.) | 2.06 |
Overall Length (mm) | 52.3 |
Overall Width (In.) | 1.04 |
Overall Width (mm) | 50.3 |
Standards Met | CE Compliant, UL Recognized E136577, RoHS Compliant |
Static Load Capacity (kg) | 0.454 |
Static Load Capacity (lb) | 1 |
For Use With | Standard Cross-Section Ties |
UPC | 07498358009 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.3967 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 3.9670 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Snap-In Mount GB0239LA-R0 | English | |
Installation Documents | Snap-In Cable Tie Mounts | English | |
Catalogs | Snap-In Cable Tie Mounts – Mechanically Applied Catalog B2.7 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |