TA1S10-C

Cable Tie Mounts - Screw Applied

The cable tie mount in natural color is applied with a #10 (M5) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

#10 (M5) Screw

Environment

Indoor

Material

Nylon 6.6

Used With Cable Ties

M, I, S

Temperature Range

-76°F - 185°F (-60°C - 85°C)

Flammability Rating

UL94V-2

UL Recognized

E136577

CE Compliant

Yes

Screw Size

#10 (M5)

Height (In.)

0.20

Height (mm)

5.1

Length (In.)

0.75

Length (mm)

19.0

Width (In.)

0.38

Width (mm)

9.5

Color

Natural

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358040

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

TA1 Tie Anchor Mount GB0239EP-R2

US English

Part Drawings

Tie Anchor Mount TA1S10: STP File

US English

Catalog Cut Sheets

US English

Related Products