TA1S10-M0

Cable Tie Mounts - Screw Applied

The cable tie mount in black is applied with a #10 (M5) screw. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

#10 (M5) Screw

Environment

Outdoor

Material

Weather Resistant Nylon 6.6

Used With Cable Ties

M, I, S

Temperature Range

-76°F - 185°F (-60°C - 85°C)

Flammability Rating

UL94V-2

UL Recognized

E136577

CE Compliant

Yes

Screw Size

#10 (M5)

Height (In.)

0.20

Height (mm)

5.1

Length (In.)

0.75

Length (mm)

19.0

Width (In.)

0.38

Width (mm)

9.5

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358969

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0839

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.4196

Resources

Part Drawings

Tie Anchor Mount TA1S10: STP File

US English

Part Drawings

TA1 Tie Anchor Mount GB0239EP-R2

US English

Catalog Cut Sheets

US English

Related Products