Panduit TA1S8-M cable tie anchor mount is a low profile and versatile screw-installed mount that is ideal for applications where space is limited. This mount has four-way cable tie entry for easy orientation of wires and cables with the option to mount in-line or perpendicular to the wire bundle. Install with a #8 (M4) screw. Use with Miniature, Intermediate and Standard Panduit Cable Ties. For indoor use, are made of Nylon 6.6, are natural in color, and comes in packages of 1000.
Application | Low Profile Tie Anchor Mounts, Versatile Mount for Applications where Space is Limited |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #8 |
Overall Height (In.) | 0.19 |
Overall Height (mm) | 4.8 |
Overall Length (In.) | 0.74 |
Overall Length (mm) | 18.7 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 50.3 |
Standards Met | CE Compliant, UL Recognized E136577, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358021 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0668 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.3338 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | TA1 Tie Anchor Mount GB0239EP-R2 | English | |
Part Drawings | Tie Anchor Mount TA1S8: STP File | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |