TA1S8-M30

Cable Tie Mounts - Screw Applied

The cable tie mount in black is applied with a #8 (M4) screw. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

#8 (M4) Screw

Environment

Indoor

Material

Heat Stabilized Nylon 6.6

Used With Cable Ties

M, I, S

Temperature Range

-76°F - 239°F (-60°C - 115°C)

Flammability Rating

UL94V-2

UL Recognized

E136577

CE Compliant

Yes

Screw Size

#8 (M4)

Height (In.)

0.20

Height (mm)

5.1

Length (In.)

0.75

Length (mm)

19.0

Width (In.)

0.38

Width (mm)

9.5

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358999

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0839

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.4196

Resources

Part Drawings

TA1 Tie Anchor Mount GB0239EP-R2

US English

Catalog Cut Sheets

US English

Part Drawings

Tie Anchor Mount TA1S8: STP File

US English

Related Products