Panduit's TA1S8-M69 Cable Tie Anchor Mount has 4-way cable tie entry for easy orientation of wire and cables with the option to mount in-line or perpendicular to the wire bundle. The mounts are made of Flame Retardant Nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. They can easiliy be installed with a #8 (M4) screw. These mounts are for indoor use and can be used with miniature, intermediate and standard cable ties. They are .75" long x .38" wide (19 x 9.5 mm), ivory in color, and come in packages of 1000.
Application | Low Profile Tie Anchor Mounts, Versatile Mount for Applications where Space is Limited |
Product Type | Cable Tie Mount |
Color | Ivory |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 100 |
Maximum Operating Temperature (°F) | 212 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #8 |
Overall Height (In.) | 0.19 |
Overall Height (mm) | 4.8 |
Overall Length (In.) | 0.74 |
Overall Length (mm) | 18.7 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 50.3 |
Resistance Properties | Flame-Retardant |
Standards Met | CE Compliant, UL Recognized E136577, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498324799 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0839 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.4196 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | TA1 Tie Anchor Mount GB0239EP-R2 | English | |
Part Drawings | Tie Anchor Mount TA1S8: STP File | English |