The cable tie mount in natural color is applied with a #10 (M5) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.
Application | (1) To Install Perpendicular to the Wire Bundle(2) Low Profile Design Keeps Bundle Close to Mounting Surface Where Overhead Space is Limited |
Product Type | Cable Tie Mount |
Color | Natural |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 133 |
Minimum Loop Tensile Strength (lb) | 30 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 |
Overall Height (In.) | 0.125 |
Overall Height (mm) | 3.2 |
Overall Length (In.) | 1.225 |
Overall Length (mm) | 31.1 |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 12.7 |
Standards Met | cULus 62275 Type 1,11 (Recognized, E136577), CE Compliant,, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358060 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0284 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2839 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | TA2 Tie Anchor Mount Part Drawings GB0239EO | English |