THM1SC-M

Cable Tie Mounts - Through Panel Hole

The harness cable tie mount in natural color is applied with a fir tree push barb. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.74

Height (mm)

18.8

Length (In.)

0.98

Length (mm)

25.0

Width (In.)

0.38

Width (mm)

9.7

Environment

Indoor

Flammability Rating

UL94V-2

Max. Panel Thickness (In.)

0.14

Max. Panel Thickness (mm)

3.4

Mounting Method

Fir Tree Hole Mount

Panel Hole Diameter (In.)

0.250

Panel Hole Diameter (mm)

6.5

Panel Hole Diameter Range (In.)

0.25 - 0.35

Panel Hole Diameter Range (mm)

6.5 - 6.8

Panel Thickness Range (In.)

0.04 - 0.14

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498341470

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2570

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.2851

Resources

Part Drawings

GB0299BA

US English

Related Products