Panduit THM1SC-M30 Harness Mount with a fir tree push barb, holds wire bundles tightly and installs quickly into pre-drilled holes. The mount requires a panel hole diameter of .250" (6.5 mm) and panel thickness between .03" to .14" (.9 mm to 3.4 mm)for application. For use in indoor and high-temperature environments. Made of Heat Stabilized Nylon 6.6, are black in color and come in packages of 1000.
Application | Harness Cable Tie Mount is Applied With a Fir Tree Push Barb, for Indoor Environments |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Compatible Panel Thickness (In.) | 0.25 |
Maximum Compatible Panel Thickness (mm) | 6.4 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Fir Tree Mount |
Overall Height (In.) | 0.74 |
Overall Height (mm) | 18.8 |
Overall Length (In.) | 0.98 |
Overall Length (mm) | 24.9 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.7 |
Resistance Properties | Heat-Resistant |
Standards Met | UL Recognized E136577, RoHS Compliant |
UPC | 07498341471 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2652 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.3262 |
Specification Sheets | THM1SC Harness Mounts Specification sheets THM1SC | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | GB0299BA | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |