THMSC35-C39

Cable Tie Mounts - Through Panel Hole

The harness cable tie mount in natural color is applied with a fir tree push barb. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 100.

Specifications

Material

Heat Stabilized Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.46

Height (mm)

17.3

Length (In.)

1.54

Length (mm)

39.1

Width (In.)

0.37

Width (mm)

9.4

Environment

Indoor

Max. Panel Thickness (In.)

0.25

Max. Panel Thickness (mm)

6.4

Mounting Method

Fir Tree Hole Mount

Panel Hole Diameter Range (In.)

0.24 - 0.27

Panel Hole Diameter Range (mm)

6.2 - 6.8

Panel Thickness Range (In.)

0.02 - 0.25

Product Type

Cable Tie Mounts - Through Panel Hole

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498368395

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0340

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3401

Resources

Part Drawings

Tie Harness Mounts- Thmsc__-

US English

Related Products