THMSC35F-C30

Cable Tie Mounts - Through Panel Hole

The tie harness mount is black and is 1.54" (39.1 mm) long. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Material

Heat Stabilized Nylon 6.6

Color

Black

UL Recognized

E136577

Height (In.)

0.46

Length (In.)

1.54

Width (In.)

0.37

Height (mm)

17.3

Length (mm)

39.1

Width (mm)

9.4

CE Compliant

No

Environment

Indoor/High Temp

Flammability Rating

UL94V-2

Max. Panel Thickness (In.)

0.25

Max. Panel Thickness (mm)

6.4

Mounting Method

Fir Tree Hole Mount

Panel Hole Diameter Range (In.)

0.24 - 0.27

Panel Hole Diameter Range (mm)

6.2 - 6.8

Panel Thickness Range (In.)

0.02 - 0.25

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498368400

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0336

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3358

Resources

Part Drawings

Tie Harness Mounts- Thmsc__-

US English

Related Products